T-piece NT120 SYSTEMAL Presto
Cable Ladders Systemal
ENSTO
T-piece NT120 SYSTEMAL Presto
REF. SYS-NT120
1441657
EAN.
6438269329022
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Flat profile |
---|---|
Type of rung | Imperforated profile |
Cable ladder height | 84 mm |
Cable ladder width | 200 mm |
Model | Without connector |
---|---|
Material | Aluminium |
Surface protection | Other |
RAL-number | 0 |