T-piece NT520 SYSTEMAL Presto
Cable Ladders Systemal
ENSTO
T-piece NT520 SYSTEMAL Presto
REF. SYS-NT520
1441690
EAN.
6438269329275
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Flat profile |
---|---|
Type of rung | Imperforated profile |
Cable ladder height | 150 mm |
Cable ladder width | 200 mm |
Model | Without connector |
---|---|
Material | Aluminium |
RAL-number | 0 |