Tapping connector 3 x KE66.2 blue
Ensto Clampo Pro
ENSTO
Tapping connector 3 x KE66.2 blue
REF. KE66.2T
1933094
EAN.
6418677192401
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 25 - 35 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 2.5 - 35 mm² |
Connectable conductor cross section multi-wired | 2.5 - 50 mm² |
Rated current In | 145 A |
Rated voltage | 800 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 4 |
---|---|
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
Operating temperature | -5 - 80 °C |
Inflammability class of insulation material according to with UL94 | V2 |
Explosion-tested version 'Ex e' | No |
Colour | Blue |
Documentation
1 document
Installation Guide
4 documents
Line drawing
Line drawing
Autocad 3D
Line drawing
SELECT AN ACTION