![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/638044-LEGRAND-1000.jpg)
Tee 130x50 mm
DLP-S Trunking
Legrand
Tee 130x50 mm
REF. LG-638044
EAN.
3245066380445
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 130 mm |
---|---|
Number of covers | 0 |
Symmetric | Yes |
Model | Base unit and cover |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Inner lying |
With cable fixing clip | No |
Depth | 50 mm |
Documentation
1 document
Technical Sheet
1 document
Autocad 3D
SELECT AN ACTION