Tee piece FZ ladder, 400 mm
MP Cable Ladders Steel
MP Bolagen
Tee piece FZ ladder, 400 mm
REF. MP-220Z
1467453
EAN.
7394333020747
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Flat profile |
---|---|
Type of rung | Perforated profile |
Cable ladder height | 100 mm |
Cable ladder width | 400 mm |
Symmetrical model | Yes |
Inner radius | 490 mm |
---|---|
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |