Tee piece ladder RF, 300 mm
MP Cable Ladders Steel
MP BOLAGEN
Tee piece ladder RF, 300 mm
REF. MP-6232-33
1468443
EAN.
7394333400631
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Tube shape (closed) |
---|---|
Type of rung | Imperforated profile |
Cable ladder height | 55 mm |
Cable ladder width | 300 mm |
Symmetrical model | Yes |
Inner radius | 268 mm |
---|---|
Model | Without connector |
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Stainless steel 304 (1.4301) |