Tee piece tray 400 mm WH
MP Cable Trays Steel
MP Bolagen
Tee piece tray 400 mm WH
REF. MP-468V
1467734
EAN.
7394333147451
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 45 mm |
---|---|
Cable tray width | 400 mm |
Construction type | T-piece horizontal |
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |