Telecom channel perf 100 Z4
MP Cable Ladders Steel
MP Bolagen
Telecom channel perf 100 Z4
REF. MP-139Z4
1406812
EAN.
7394333048086
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 25 mm |
---|---|
Width | 100 mm |
Material thickness | 0.6 mm |
Length | 3000 mm |
Useful cross section | 2375 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | Yes |
---|---|
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |