![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-AL13-WEB-R.jpg)
Terminal connector 10 mm²
Ensto Terminal Strips
ENSTO
Terminal connector 10 mm²
REF. AL13
1923060
EAN.
6410019230604
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 76 A |
---|---|
Rated voltage | 450 V |
Number of poles | 1 |
Width | 16 mm |
---|---|
Height | 42.5 mm |
Depth | 39.5 mm |
Documentation
1 document
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION