Terminal connector 12-pole 6 mm²
Ensto Terminal Strips
ENSTO
Terminal connector 12-pole 6 mm²
REF. AL2.12
1923055
EAN.
6410019230550
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 41 A |
---|---|
Rated voltage | 450 V |
Number of poles | 12 |
Width | 130 mm |
---|---|
Height | 33 mm |
Depth | 26 mm |
Documentation
1 document
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION