Threaded rod M10 2 m WH
MP Cable Ladders Steel
MP BOLAGEN
Threaded rod M10 2 m WH
REF. MP-927V
1467332
EAN.
7394333123233
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | 4.6/5.6 (steel) |
Surface protection | Other |
Layer thickness surface protection | 10 µm |
Thread type | Metric |
Thread size (metric) | 10 |
---|---|
Pitch thread | 1.5 mm |
Left-handed thread | No |
Length | 2000 mm |