Threaded rod M10 3 m RF
MP Cable Ladders Steel
MP BOLAGEN
Threaded rod M10 3 m RF
REF. MP-928R
1467627
EAN.
7394333125435
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Stainless steel |
---|---|
Material quality | Stainless steel 316 (V4A) |
Surface protection | Other |
Thread type | Metric |
Thread size (metric) | 10 |
---|---|
Left-handed thread | No |
Length | 3000 mm |