Touch screen Smart Control 5 touch screen
Jung Products
ENSTO
Touch screen Smart Control 5 touch screen
REF. SC5SW
2818072
EAN.
4011377171893
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | eNet |
Assembly arrangement | Control element with cover frame |
Model | Signalling and operating panel |
Mounting method | Flush-mounted |
Text field | No |
---|---|
Display | Colour |
Touch function | Yes |
With bus connection | No |
Material | Plastic |
Material quality | Other |
Colour | Black |
RAL-number (similar) | 9005 |
Degree of protection (IP) | IP20 |
Documentation
1 document
Instruction manual
SELECT AN ACTION