![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-324S-WEB-R.jpg)
Tray splice, 100 mm
MP Cable Trays Steel
MP Bolagen
Tray splice, 100 mm
REF. MP-324S
1467115
EAN.
7394333124049
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Plug-in connection |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 100-100 mm |
---|---|
Suitable for cable management system height | 45-45 mm |
Length | 180 mm |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |