Universal box double,
Cable Trunking Al Ductel
MP BOLAGEN
Universal box double,
REF. MP-TBF2
1420641
EAN.
7394333402574
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 2 |
---|---|
Mounting method box | Front |
Model | Open |
Type of device | Other |
Mounting track | 60 mm |
Mounting method installation unit | Screwing |
---|---|
Strain relief possibility | Yes |
With connection space | No |
Material | Plastic |