Universal bracket 40-60 mm WH
MP Cable Ladders Steel
MP Bolagen
Universal bracket 40-60 mm WH
REF. MP-980V
1467771
EAN.
7394333156637
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 60 mm |
---|---|
Height | 20 mm |
Thread size (metric) | 8 |
Model | Trapezoidal fastening |
Load bearing capacity | 1250 N |
Hinging | No |
Adjustable | Yes |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |