Skip to main content
Logo print

Universal link 167x35 EZ

MP Cable Ladders Steel MP Bolagen

Universal link 167x35 EZ

REF. MP-114S 1467018 EAN. 7394333013763
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Length- and angle joint
Hinged joint horizontal Yes
Hinged joint vertical Yes
Type of connection Screw connector
Suitable for wire mesh tray No
Suitable for cable ladder Yes
Suitable for cable tray No
Suitable for cable management system width 200-600 mm
Suitable for cable management system height 56-56 mm
Length 167 mm
Suitable for circuit integrity No
Material Steel
Surface protection Continuously galvanized

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details

Acquia Team testing 08 Aug 2024