![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Vertical elbow 1223Z C4 200x427x427
MP Cable Ladders Steel
MP Bolagen
Vertical elbow 1223Z C4 200x427x427
REF. MP-1223Z
1468808
EAN.
6438269326533
Vertical elbow 1223Z C4 200x427x427
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Horizontal |
---|---|
Type of side joist | Profile (open) |
Side perforation | Yes |
Type of rung | Perforated profile |
Angle | 90° |
Bend model | Other |
Hinging | No |
Cable ladder width | 200 mm |
---|---|
Model | Without connector |
Suitable for circuit integrity | Yes |
Material | Steel |
Material quality | Other |
Surface protection | Other |