Vertical elbow ladder 400 AR
MP Cable Ladders Steel
MP BOLAGEN
Vertical elbow ladder 400 AR
REF. MP-6263-48
1468459
EAN.
7394333400761
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Vertically descending |
---|---|
Type of side joist | Tube shape (closed) |
Side perforation | No |
Type of rung | Imperforated profile |
Bend model | Segmental bend |
Hinging | No |
Cable ladder height | 55 mm |
---|---|
Cable ladder width | 400 mm |
Model | Without connector |
Inner radius | 140 mm |
Suitable for circuit integrity | No |
Material | Stainless steel |