Vertical link ladder RF,
MP Cable Ladders Steel
MP BOLAGEN
Vertical link ladder RF,
REF. MP-6310-33
1414944
EAN.
7394333400853
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Length- and angle joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | Yes |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Suitable for cable management system width | 150-600 mm |
---|---|
Suitable for cable management system height | 55-55 mm |
Length | 170 mm |
Suitable for circuit integrity | No |
Material | Stainless steel |
Stainless steel, pickled | Yes |