Wall bracket mini EZ
MP Mesh Trays
MP BOLAGEN
Wall bracket mini EZ
REF. MP-734S
1467243
EAN.
7394333056180
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Tray mounting | Retaining collar |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |