Wall bracket NSF25 2kN
Cable Ladders Systemal
ENSTO
Wall bracket NSF25 2kN
REF. SYS-NSF25
1440569
EAN.
6438269327608
Wall bracket NSF25 2kN
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 457 mm |
---|---|
Width | 80 mm |
Height | 162 mm |
Model | Wall bracket |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |