Wall bracket NSF26 2kN
Cable Ladders Systemal
ENSTO
Wall bracket NSF26 2kN
REF. SYS-NSF26
1440570
EAN.
6438269327615
Wall bracket NSF26 2kN
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 657 mm |
---|---|
Width | 80 mm |
Height | 163 mm |
Model | Wall bracket |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |