Wall bracket NSF45 4kN
Cable Ladders Systemal
ENSTO
Wall bracket NSF45 4kN
REF. SYS-NSF45
1440579
EAN.
6438269327653
Wall bracket NSF45 4kN
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pituus | 557 mm |
---|---|
Width | 40 mm |
Height | 182 mm |
Model | Wall bracket |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |