Wall bracket NSP08 3kN
Cable Ladders Systemal
ENSTO
Wall bracket NSP08 3kN
REF. SYS-NSP08
1440122
EAN.
6438269326779
Wall bracket NSP08 3kN
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 890 mm |
---|---|
Width | 140 mm |
Height | 70 mm |
Model | Wall bracket |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |