Wall bracket NSP42 4kN
Cable Ladders Systemal
ENSTO
Wall bracket NSP42 4kN
REF. SYS-NSP42
1441520
EAN.
6438269328469
Wall bracket NSP42 4kN
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 290 mm |
---|---|
Width | 40 mm |
Height | 80 mm |
Suitable for cable management system width | 200-200 mm |
Model | Wall bracket |
---|---|
Material | Aluminium |
Colour | Aluminium |