Wall bracket NSP44 4kN
Cable Ladders Systemal
ENSTO
Wall bracket NSP44 4kN
REF. SYS-NSP44
1441522
EAN.
6438269328483
Wall bracket NSP44 4kN
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 490 mm |
---|---|
Width | 40 mm |
Height | 80 mm |
Model | Wall bracket |
---|---|
Material | Aluminium |
Colour | Aluminium |