Wall bracket NSP46 4kN
Cable Ladders Systemal
ENSTO
Wall bracket NSP46 4kN
REF. SYS-NSP46
1441524
EAN.
6438269328506
Wall bracket NSP46 4kN
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 690 mm |
---|---|
Width | 40 mm |
Height | 100 mm |
Model | Wall bracket |
---|---|
Material | Aluminium |
Colour | Aluminium |