Wall bracket NSP63 6kN
Cable Ladders Systemal
ENSTO
Wall bracket NSP63 6kN
REF. SYS-NSP63
1441526
EAN.
6438269328513
Wall bracket NSP63 6kN
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 390 mm |
---|---|
Width | 40 mm |
Height | 100 mm |
Suitable for cable management system width | 200-300 mm |
Model | Wall bracket |
---|---|
Material | Aluminium |
Colour | Aluminium |