Wall bracket NSP65 6kN SYSTEMAL
Cable Ladders Systemal
ENSTO
Wall bracket NSP65 6kN SYSTEMAL
REF. SYS-NSP65
1441528
EAN.
6438269328537
Wall bracket NSP65 6kN SYSTEMAL
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 590 mm |
---|---|
Width | 40 mm |
Height | 120 mm |
Suitable for cable management system width | 500-500 mm |
Model | Wall bracket |
---|---|
Material | Aluminium |
Colour | Aluminium |