Wall bracket NSP66 6kN SYSTEMAL
Cable Ladders Systemal
ENSTO
Wall bracket NSP66 6kN SYSTEMAL
REF. SYS-NSP66
1441529
EAN.
6438269328544
Wall bracket NSP66 6kN SYSTEMAL
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 690 mm |
---|---|
Width | 40 mm |
Height | 120 mm |
Suitable for cable management system width | 600-600 mm |
Model | Wall bracket |
---|---|
Material | Aluminium |
Colour | Aluminium |