Wall bracket XYRV2108
Luminaire Rails Systemal
ENSTO
Wall bracket XYRV2108
REF. SYS-XYRV2108
1441231
EAN.
6438269328131
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 72 mm |
---|---|
Width | 30 mm |
Height | 109 mm |
Model | Wall bracket |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
RAL-number | 0 |