![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-SYS-XYRV2452-R.jpg)
Wall bracket XYRV2452 SYSTEMAL
Luminaire Rails Systemal
ENSTO
Wall bracket XYRV2452 SYSTEMAL
REF. SYS-XYRV2452
1441218
EAN.
6438269328063
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 80 mm |
---|---|
Width | 30 mm |
Height | 35 mm |
Model | Wall bracket |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |