Skip to main content
Logo print

Wall collar, 151x106 mm

Cable Trunking Al Ductel MP Bolagen

Wall collar, 151x106 mm

REF. MP-TBO100-3 1420740 EAN. 7394333402734
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 151 mm
Depth 106 mm
Mounting method duct Wall
Material Plastic
Material quality Other
Halogen free Yes
Surface protection Untreated
RAL-number 9010

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details

Acquia Team testing 08 Aug 2024