Wall mounting accessory 4 pcs. Kit
Ensto PolyBox US Pc
ENSTO
Wall mounting accessory 4 pcs. Kit
REF. UMB1.04
3434829
EAN.
6438100211851
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Material | Plastic |
Width | 65 mm |
Height | 46 mm |
---|---|
Depth | 10 mm |