Wall mounting accessory 500 pcs.
Ensto PolyBox US Pc
ENSTO
Wall mounting accessory 500 pcs.
REF. UMB1
3434828
EAN.
6438100211844
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Material | Plastic |
Width | 65 mm |
Height | 46 mm |
---|---|
Depth | 10 mm |