Wall mounting lugs Set of 4
Ensto Cubo N
ENSTO
Wall mounting lugs Set of 4
REF. NFL2
EAN.
6438100169954
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Width | 80 mm |
Height | 30 mm |
Depth | 10 mm |
---|---|
Material | Metal |
Colour | Stainless steel |
Documentation
3 documents
Line drawing
Line drawing
Line drawing
SELECT AN ACTION