Wall mounting set For 060604, 080604, 100pcs kit
Ensto PolyBox US Pc
ENSTO
Wall mounting set For 060604, 080604, 100pcs kit
REF. UMF06
3434830
EAN.
6438100211820
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Material | Plastic |
Width | 144 mm |
Height | 65 mm |
---|---|
Depth | 8 mm |