Wall mounting set For 060604, 080604, 2pcs kit
Ensto PolyBox US Pc
ENSTO
Wall mounting set For 060604, 080604, 2pcs kit
REF. UMF06.02
3434831
EAN.
6438100211837
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Material | Plastic |
Width | 144 mm |
Height | 65 mm |
---|---|
Depth | 8 mm |