Wall mounting set For 100806, 2pcs kit
Ensto PolyBox US Pc
ENSTO
Wall mounting set For 100806, 2pcs kit
REF. UMF08.02
3434833
EAN.
6438100212346
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Material | Plastic |
Width | 195 mm |
Height | 65 mm |
---|---|
Depth | 8 mm |