Wall mounting set For 121006, 100pcs kit
Ensto PolyBox US Pc
ENSTO
Wall mounting set For 121006, 100pcs kit
REF. UMF10
3434834
EAN.
6438100212551
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Material | Plastic |
Width | 255 mm |
Height | 65 mm |
---|---|
Depth | 8 mm |