Wall mounting set Set of 4
Ensto Cubo H
ENSTO
Wall mounting set Set of 4
REF. HMFL4
3441550
EAN.
6418677165436
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Material | Stainless steel |
Width | 53 mm |
Height | 16 mm |
---|---|
Depth | 6 mm |