Wall trunking 170/45-80x65mm
Cable Trunking Al Ductel
MP Bolagen
Wall trunking 170/45-80x65mm
REF. MP-TB1740-1
1441935
EAN.
7394333403311
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 170 mm |
---|---|
Depth | 65 mm |
Length | 3000 mm |
Number of covers | 2 |
Covers supplied with the product | No |
Cover width 1 | 80 mm |
Cover width 2 | 45 mm |
Symmetric | No |
Construction type rectangular | Yes |
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Anodised |
Construction rear wall (inner side) | Continuous other profile |
With protective foil | Yes |
Number of plug-in partitions | 0 |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Inner lying |
With cable fixing clip | No |
Useful cross section | 11050 mm² |