![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-244Z-WEB-R.jpg)
Washer 8.4x34x3 mm, 10 pcs.
MP Cable Ladders Steel
MP Bolagen
Washer 8.4x34x3 mm, 10 pcs.
REF. MP-244Z
1467102
EAN.
7394333045771
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Inner diameter | 8.4 mm |
---|---|
Outer diameter | 34 mm |
Thickness | 3 mm |
Punch shape | Round |
Material | Steel |
Material quality | C45 (steel) |
---|---|
Surface protection | Hot-dip galvanized |
Suitable for bolt size (metric) | 8 |
Facet | No |
Hardened | No |