![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-2224WH-WEB-R.jpg)
Weather station Home
Jung KNX Products
ENSTO
Weather station Home
REF. 2224WH
2818099
EAN.
4011377026636
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Model | Multiple sensor |
Mounting method | Surface mounted |
With bus connection | Yes |
---|---|
With DCF77 | No |
Acoustic signal | No |
With heating | No |
Colour | Other |
Analogue input | No |
Weather station | Yes |
Degree of protection (IP) | IP44 |
Documentation
1 document
Instruction manual
SELECT AN ACTION