Width-reduction piece NRL41 SYSTEMAL
Cable Ladders Systemal
ENSTO
Width-reduction piece NRL41 SYSTEMAL
REF. SYS-NRL41
1441585
EAN.
6438269328674
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Flat profile |
---|---|
Width (big) | 600 mm |
Width (small) | 200 mm |
Construction type | Reducing to the left |
Height side joist | 99 mm |
Material | Aluminium |
---|---|
Stainless steel, pickled | No |
Surface protection | Other |
RAL-number | 0 |