Wire mesh cable tray 400x58x2500mm
MP Mesh Trays
MP Bolagen
Wire mesh cable tray 400x58x2500mm
REF. MP-725V
1467962
EAN.
7394333951942
Wire mesh cable tray 400x58x2500mm
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 400 mm |
Height | 58 mm |
Length | 2500 mm |
Working length | 2500 mm |
Diameter longitudinal wire | 6 mm |
Diameter transverse wire | 6 mm |
Useful cross section | 17296 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized and coated |
Colour | White |
Weight | 2.5 kg/m |
RAL-number | 9010 |
Load test type according to IEC 61537 | Type II |