Wire mesh cable tray 500 mm
MP Mesh Trays
MP Bolagen
Wire mesh cable tray 500 mm
REF. MP-726S3
1467226
EAN.
6438269325383
Wire mesh cable tray 500 mm
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 500 mm |
Height | 58 mm |
Length | 3000 mm |
Working length | 3000 mm |
Diameter longitudinal wire | 6 mm |
Diameter transverse wire | 6 mm |
Useful cross section | 21896 mm² |
Integrated partition | None |
---|---|
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Weight | 2.99 kg/m |
Load test type according to IEC 61537 | Type II |