Wire mesh tray 2.5 m, 100 mm
MP Mesh Trays
MP Bolagen
Wire mesh tray 2.5 m, 100 mm
REF. MP-729E
1467232
EAN.
7394333050201
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | G-shape |
---|---|
Width | 100 mm |
Height | 58 mm |
Length | 2500 mm |
Useful cross section | 1440 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Type of connector | Screwed |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Galvanic/electrolytic zinc plated |
Weight | 0.5 kg/m |