Wire mesh tray 300 mm RF
MP Mesh Trays
MP Bolagen
Wire mesh tray 300 mm RF
REF. MP-724R
1467217
EAN.
7394333051789
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 300 mm |
Height | 58 mm |
Length | 2500 mm |
Useful cross section | 13959 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Stainless steel 316 L (1.4404) |
Weight | 2.16 kg/m |